(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For Super G1 Chuck
[Features]
· Supports high pressure coolant with a coolant seal screw as part of the set
Part Number |
---|
CSE7 |
CSE8 |
CSE10 |
CSE12 |
CSE13 |
CSE16 |
CSE20 |
CSE25 |
CSH7 |
CSH8 |
CSH10 |
CSH12 |
CSH13 |
CSH16 |
CSH20 |
CSH25 |
CSH32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Chuck | Specifications |
---|---|---|---|---|---|---|
999,925 VND | 1 Piece(s) | 6 Day(s) or more | NDC7/NDC7S | Length fixed type | ||
1,236,579 VND | 1 Piece(s) | 6 Day(s) or more | SGC8 | Length fixed type | ||
1,236,579 VND | 1 Piece(s) | 6 Day(s) or more | NDC10/SGC10 | Length fixed type | ||
1,307,791 VND | 1 Piece(s) | 4 Day(s) or more | SGC12 | Length fixed type | ||
1,289,300 VND | 1 Piece(s) | 6 Day(s) or more | NDC13 | Length fixed type | ||
1,315,463 VND | 1 Piece(s) | 6 Day(s) or more | NDC16/SGC16 | Length fixed type | ||
1,315,463 VND | 1 Piece(s) | 6 Day(s) or more | NDC20/SGC20 | Length fixed type | ||
1,368,184 VND | 1 Piece(s) | 6 Day(s) or more | NDC25/SGC25 | Length fixed type | ||
999,925 VND | 1 Piece(s) | 6 Day(s) or more | NDC7/NDC7S | Length adjustable type | ||
1,236,579 VND | 1 Piece(s) | 6 Day(s) or more | SGC8 | Length adjustable type | ||
1,236,579 VND | 1 Piece(s) | 6 Day(s) or more | NDC10/SGC10 | Length adjustable type | ||
1,289,300 VND | 1 Piece(s) | 6 Day(s) or more | SGC12 | Length adjustable type | ||
1,289,300 VND | 1 Piece(s) | 6 Day(s) or more | NDC13 | Length adjustable type | ||
1,315,463 VND | 1 Piece(s) | 6 Day(s) or more | NDC16/SGC16 | Length adjustable type | ||
1,315,463 VND | 1 Piece(s) | 6 Day(s) or more | NDC20/SGC20 | Length adjustable type | ||
1,368,184 VND | 1 Piece(s) | 6 Day(s) or more | NDC25/SGC25 | Length adjustable type | ||
1,552,314 VND | 1 Piece(s) | 6 Day(s) or more | NDC32/SGC32 | Length adjustable type |
Loading...Tải…
Product Category | Attachments/Accessories |