(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· α Wiper Cleaner (Chuck I.D.: For φ6 to φ12)
· Developed for the purpose of cleaning the clamping section I.D. of hydraulic chucks, shrink chucks, etc.
· Use a cleaner that matches the size of the chuck
Part Number |
---|
AWC6 |
AWC7 |
AWC8 |
AWC9 |
AWC10 |
AWC11 |
AWC12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | L (mm) | φD (mm) |
---|---|---|---|---|---|---|
468,389 VND | 1 Piece(s) | 9 Day(s) | 20 | 6 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 20 | 7 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 20 | 8 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 26 | 9 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 26 | 10 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 31 | 11 | ||
468,389 VND | 1 Piece(s) | 9 Day(s) | 31 | 12 |
Loading...Tải…
Product Category | Attachments/Accessories | Features | Developed for the purpose of grasping the hydro chuck or thermal insert chuck, etc., and cleaning the internal diameter. Use a cleaner that is suited to the chuck size. | Specifications | It works extremely well inside small diameters. It removes dirt without scratching the inside just by inserting and removing the cleaner. |