(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Cutter Mini

C-Cutter Mini
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,591,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long shank type which allows flexible front and back chamfering in deep holes.

Part Number
CKB1-C2232-45B-20
CKB3-C3242-45B-20
CKB3-C5262-45B-20
CKB4-C4252-45B-20
CKB5-C5262-45B-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngφD φD1 Compatible shank CK NO. CK No. Number of flutes Chamfer diameter (ø Cmin) Chamfer diameter (ø Cmax)

5,591,358 VND

1 Piece(s) 8 Day(s) or more 32.719CK1-42232

6,174,536 VND

1 Piece(s) 8 Day(s) or more 42.731CK3̶43242

8,321,701 VND

1 Piece(s) 8 Day(s) or more 62.731CK3-65262

7,738,521 VND

1 Piece(s) 8 Day(s) or more 52.739CK4-64252

8,321,701 VND

1 Piece(s) 8 Day(s) or more 62.751CK5-65262

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

L 20 Features Modular type with a long shank which allows flexible top and bottom surface chamfering in deep holes. Application Chamfering the surface or reverse-side of a deep groove or step, chamfering the surface or reverse-side of a deep hole
Accessory Wrench, Screw Face Milling Hmin1 0.3
Hmin2 12.4 Tip type or model CM10…