(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Limit Screw Plug Gauge for Making Old JIS Plug

Limit Screw Plug Gauge for Making Old JIS Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,893,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plug gauge for machining that supports previous JIS standards

Part Number
M2-P0.4-GP2WP2
M2.6-P0.45-GP2WP2
M3-0.5-GP2WP2
M4-0.7-GP2WP2
M5-0.8-GP2WP2
M6-P0.75-GP2WP2
M6-P1.0-GP2WP2
M8-P1.0-GP2WP2
M8-P1.25-GP2WP2
M10-P1.5-GP2WP2
M10-P1.25-GP2WP2
M12-P1.0-GP2WP2
M12-P1.5-GP2WP2
M12-P1.75-GP2WP2
M14-P1.0-GP2WP2
M14-P2.0-GP2WP2
M16-P1.5-GP2WP2
M16-P2.0-GP2WP2
M18-P1.5-GP2WP2
M20-P1.5-GP2WP2
M20-P2.5-GP2WP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch P L Size
(mm)
B Size
(mm)
ℓ1
(mm)
ℓ2
(mm)
Manufacturer product code Mass
(g)

4,906,973 VND

1 Piece(s) 9 Day(s) or more 20.4605.54.54.5M2P0.4 GPⅡWPⅡ3

4,539,894 VND

1 Piece(s) 6 Day(s) or more 2.60.45605.54.54.5M2.6P0.45 GPⅡWPⅡ3

4,259,175 VND

1 Piece(s) 4 Day(s) or more 30.5605.54.54.5M3X0.5 GPⅡWPⅡ3

4,065,013 VND

1 Piece(s) 4 Day(s) or more 40.772666M4X0.7 GPⅡWPⅡ5

4,021,931 VND

1 Piece(s) 9 Day(s) or more 50.874686M5X0.8 GPⅡWPⅡ7

4,281,208 VND

1 Piece(s) 6 Day(s) or more 60.7572666M6P0.75 GPⅡWPⅡ7

3,935,571 VND

1 Piece(s) 9 Day(s) or more 6174686M6P1.0 GPⅡWPⅡ7

3,893,080 VND

1 Piece(s) 9 Day(s) or more 81867106M8P1.0 GPⅡWPⅡ15

3,979,637 VND

1 Piece(s) 8 Day(s) or more 81.259271210M8P1.25 GPⅡWPⅡ15

4,065,996 VND

1 Piece(s) 6 Day(s) or more 101.59271210M10P1.5 GPⅡWPⅡ15

3,893,080 VND

1 Piece(s) 6 Day(s) or more 101.259271210M10P1.25 GPⅡWPⅡ15

4,435,633 VND

1 Piece(s) 6 Day(s) or more 121958106M12P1.0 GPⅡWPⅡ40

4,111,635 VND

1 Piece(s) 6 Day(s) or more 121.510581610M12P1.5 GPⅡWPⅡ40

4,133,275 VND

1 Piece(s) 6 Day(s) or more 121.7510581610M12P1.75 GPⅡWPⅡ40

4,696,876 VND

1 Piece(s) 6 Day(s) or more 141958106M14P1.0 GPⅡWPⅡ60

4,372,879 VND

1 Piece(s) 6 Day(s) or more 14210781612M14P2.0 GPⅡWPⅡ60

4,482,845 VND

1 Piece(s) 6 Day(s) or more 161.5116101610M16P1.5 GPⅡWPⅡ80

4,655,565 VND

1 Piece(s) 6 Day(s) or more 162118101612M16P2.0 GPⅡWPⅡ80

4,700,811 VND

1 Piece(s) 6 Day(s) or more 181.5116101610M18P1.5 GPⅡWPⅡ100

4,964,021 VND

1 Piece(s) 6 Day(s) or more 201.5132121612M20P1.5 GPⅡWPⅡ140

5,376,346 VND

1 Piece(s) 6 Day(s) or more 202.5140122016M20P2.5 GPⅡWPⅡ160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Thread Plug Gauge Work Tapped Grade For JIS Grade 2 Screw
Standard JIS Standards Hardness(HRC) 58~64 Material SKS31