(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bull Nose Rolling Center LCU Series

Bull Nose Rolling Center LCU Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,216,311VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The shank base has a large diameter and can be removed with the extractor nut equipped on the tailstock.

 
Part Number
LCU2
LCU3A
LCU3B
LCU4A
LCU4B
LCU4BB
LCU5A
LCU5B
LCU5BB
LCU6A
LCU6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank MT No MT No. θ
(°)
D
(mm)
L
(mm)
d (Super Hard Diameter)
(mm)
Mass
(g)

4,216,311 VND

1 Piece(s) 10 Day(s) or more MT227064123.112800

4,746,136 VND

1 Piece(s) 10 Day(s) or more MT337075136.9191100

5,395,565 VND

1 Piece(s) 10 Day(s) or more MT3375110149.1302400

8,649,493 VND

1 Piece(s) 8 Day(s) or more MT4475130191.2304000

15,594,751 VND

1 Piece(s) 8 Day(s) or more MT4475150201.9356300

30,609,596 VND

1 Piece(s) 8 Day(s) or more MT4475200205.79016800

15,693,330 VND

1 Piece(s) 8 Day(s) or more MT5575150228.9327200

30,631,503 VND

1 Piece(s) 8 Day(s) or more MT5575200232.79017000

79,864,946 VND

1 Piece(s) 8 Day(s) or more MT5575250250.712030000

31,025,816 VND

1 Piece(s) 8 Day(s) or more MT6675200286.79020600

82,474,485 VND

1 Piece(s) 8 Day(s) or more MT6675250304.712032000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A