(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Simply attach to a tool post of a lathe, and powerful automatic feed can be used for drilling.
・ Can be used by instantly replacing multiple drill bits.
・ Once used, it has higher utilization and efficiency than a lathe as well as a drill bit sleeve in a drill press.
・ After that, adjust with the shim plate.
Product Category | Attachments/Accessories | Internal Taper | MT4 | L(mm) | 113 |
---|---|---|---|---|---|
T(mm) | 32 | B(mm) | 65 |