(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ED Chuck Collet (EDCC12-12)

ED Chuck Collet (EDCC12-12)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,344,381VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Collet for ED chuck
[Features]
・ Excellent operability, grasping power, and high precision.
・ The drawbar system has less runout of the core, and the precision is within (0.01) and highly precise.
・ Since the collet taper area is long, the gripping range rigidity is maintained.
・ Since the inner diameter has an adjustment screw, the flute can be easily taken in and out.

Part Number
EDCC12-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd
(mm)

1,344,381 VND

1 Piece(s) 8 Day(s) or more 12

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part EDCC12-12 in the ED Chuck Collet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EDCC12-12 trong chuỗi ED Chuck Collet.

Products like this...

Part Number
EDCC12-10
EDCC12-6
EDCC12-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngd
(mm)

1,344,381 VND

1 Piece(s) 8 Day(s) or more 10

1,344,381 VND

1 Piece(s) 8 Day(s) or more 6

1,344,381 VND

1 Piece(s) 8 Day(s) or more 8