(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work Driving Center HD (Part Number)

Work Driving Center HD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,250,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Center runout (maximum) against M.T. is TIR 0.01.
· Hydraulic mechanism is adopted to the claw operation and the edge surface is maintained evenly by independent operation of the claw.
· The claw and the center shaft are made of high-speed steel to achieve high durability.

 

Part Number
WDU5-321
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Jaws Shank MT No A
(mm)
A1
(mm)
B
(mm)
C
(mm)
D
(mm)
Rotation E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
No. of Nails Shank Major Diameter Processing Work Diameter
(mm)

35,250,813 VND

1 Piece(s) 8 Day(s) or more 5MT5-324813956R20116810207125MT.5HD-3232~54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Specify rotation direction . The HD-15R / L and HD-21R / L have a common body / head. The HD-27R / L has the same main body.
Deflection at Center (Max.) TIR 0.01

Please check the type/dimensions/specifications of the part WDU5-321 in the Work Driving Center HD series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WDU5-321 trong chuỗi Work Driving Center HD.

Products like this...

Part Number
WDU4-382
WDU5-101
WDU5-102
WDU5-322
WDU5-382
WDU5-461
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Jaws Shank MT No A
(mm)
A1
(mm)
B
(mm)
C
(mm)
D
(mm)
Rotation E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
No. of Nails Shank Major Diameter Processing Work Diameter
(mm)

35,250,813 VND

1 Piece(s) 8 Day(s) or more 5MT438-4811056L20116610178125M.T.4HD-3838~64

84,278,293 VND

1 Piece(s) 8 Day(s) or more 8MT5100-70144122R351610015249258M.T.5HD-100100~170

84,278,293 VND

1 Piece(s) 8 Day(s) or more 8MT5100-70144122L351610015249258M.T.5HD-100100~170

35,250,813 VND

1 Piece(s) 8 Day(s) or more 5MT5-324813956L20116810207125MT.5HD-3232~54

35,250,813 VND

1 Piece(s) 8 Day(s) or more 5MT538-4813956L20116810207125MT.5HD-3838~64

37,072,356 VND

1 Piece(s) 8 Day(s) or more 6MT5-464813972R22116810209146MT.5HD-4646~78