(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Work Driving Center HD (Part Number)

Work Driving Center HD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,250,813VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Center runout (maximum) against M.T. is TIR 0.01.
· Hydraulic mechanism is adopted to the claw operation and the edge surface is maintained evenly by independent operation of the claw.
· The claw and the center shaft are made of high-speed steel to achieve high durability.

 

Part Number
WDU5-751
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Jaws Shank MT No A
(mm)
A1
(mm)
B
(mm)
C
(mm)
D
(mm)
Rotation E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
No. of Nails Shank Major Diameter Processing Work Diameter
(mm)

64,062,031 VND

1 Piece(s) 7 Day(s) or more 6MT575-6513997R30169015234206MT.5HD-7575~130

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Specify rotation direction . The HD-15R / L and HD-21R / L have a common body / head. The HD-27R / L has the same main body.
Deflection at Center (Max.) TIR 0.01

Please check the type/dimensions/specifications of the part WDU5-751 in the Work Driving Center HD series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WDU5-751 trong chuỗi Work Driving Center HD.

Products like this...

Part Number
WDU4-322
WDU4-381
WDU4-382
WDU5-101
WDU5-102
WDU5-752
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Jaws Shank MT No A
(mm)
A1
(mm)
B
(mm)
C
(mm)
D
(mm)
Rotation E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
No. of Nails Shank Major Diameter Processing Work Diameter
(mm)

35,250,813 VND

1 Piece(s) 7 Day(s) or more 5MT4-324811056L20116610178125M.T.4HD-3232~54

35,250,813 VND

1 Piece(s) 7 Day(s) or more 5MT438-4811056R20116610178125M.T.4HD-3838~64

35,250,813 VND

1 Piece(s) 7 Day(s) or more 5MT438-4811056L20116610178125M.T.4HD-3838~64

84,278,293 VND

1 Piece(s) 7 Day(s) or more 8MT5100-70144122R351610015249258M.T.5HD-100100~170

84,278,293 VND

1 Piece(s) 7 Day(s) or more 8MT5100-70144122L351610015249258M.T.5HD-100100~170

64,062,031 VND

1 Piece(s) 7 Day(s) or more 6MT575-6513997L30169015234206MT.5HD-7575~130