(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· External appearance, shape and structure are the same with RST type, but carbide alloy chip is low-attached to the tip part of the center.
· As the carbide alloy insert is attached on the tip, it has superior anti-abrasion and anti-corrosion performance.
Part Number |
---|
RST3-021 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection at Center (Max.) | Super Hard Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,347,646 VND | 1 Piece(s) | 7 Day(s) or more | MT3 | - | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | 10 |
Loading...Tải…
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | Yes | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance. |
Please check the type/dimensions/specifications of the part RST3-021 in the Rolling Center RST With Carbide series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RST3-021 trong chuỗi Rolling Center RST With Carbide.
Part Number |
---|
RST1-321 |
RST2-021 |
RST2-321 |
RST3-022 |
RST3-321 |
RST3-322 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection at Center (Max.) | Super Hard Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,648,037 VND | 1 Piece(s) | 7 Day(s) or more | MT1 | With Seal | 39 | 14 | 57 | 3 | 35 | 15 | 107 | TIR0.005 | 6 | ||
9,195,656 VND | 1 Piece(s) | 7 Day(s) or more | MT2 | - | 46 | 20 | 70.5 | 5.5 | 36 | 21 | 127.5 | TIR0.005 | 8 | ||
10,648,037 VND | 1 Piece(s) | 7 Day(s) or more | MT2 | With Seal | 46 | 20 | 70.5 | 5.5 | 36 | 21 | 127.5 | TIR0.005 | 8 | ||
10,648,037 VND | 1 Piece(s) | 7 Day(s) or more | MT3 | For Profiling | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | 10 | ||
16,422,223 VND | 1 Piece(s) | 7 Day(s) or more | MT3 | With Seal | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | 10 | ||
16,856,093 VND | 1 Piece(s) | 7 Day(s) or more | MT3 | For Profiling, Includes Seal | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | 10 |