(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Rolling Center RST With Carbide (Part Number)

Rolling Center RST With Carbide
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,195,656VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· External appearance, shape and structure are the same with RST type, but carbide alloy chip is low-attached to the tip part of the center.
· As the carbide alloy insert is attached on the tip, it has superior anti-abrasion and anti-corrosion performance.

Part Number
RST4-322
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

13,853,582 VND

1 Piece(s) 7 Day(s) or more MT4For Profiling, Includes Seal62261106.84642198TIR0.00514

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes B1(mm) -
e(mm) - Features External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance.

Please check the type/dimensions/specifications of the part RST4-322 in the Rolling Center RST With Carbide series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RST4-322 trong chuỗi Rolling Center RST With Carbide.

Products like this...

Part Number
RST2-321
RST3-021
RST3-022
RST5-021
RST5-022
RST5-321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

10,648,037 VND

1 Piece(s) 7 Day(s) or more MT2With Seal462070.55.53621127.5TIR0.0058

10,347,646 VND

1 Piece(s) 7 Day(s) or more MT3-55228764323153TIR0.00510

10,648,037 VND

1 Piece(s) 7 Day(s) or more MT3For Profiling55228764337167TIR0.00510

25,099,653 VND

1 Piece(s) 7 Day(s) or more MT5-79351397.35841238TIR0.00518

28,136,753 VND

1 Piece(s) 7 Day(s) or more MT5For Profiling79351397.35855252TIR0.00518

27,961,053 VND

1 Piece(s) 7 Day(s) or more MT5With Seal79351397.35841238TIR0.00518