(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Rolling Center 100 (Part Number)

Rolling Center 100
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,184,789VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small accessory cutting adequate products, -17A is a fine type and suitable for thread cutting and end surface processing.
· 2 needle bearings and 3 thrust bearings are used inside this product, and the main body diameter is designed to be small.
· As the head part of the main body is within 60 degrees from the center end tip, there is no interference for progress of the tool bit.

 

 

Part Number
R105-002
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)

14,729,768 VND

1 Piece(s) 7 Day(s) or more MT5N/A105B6342-1386.36245-2452500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Features -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. Deflection at Center (Max.) TIR0.005

Please check the type/dimensions/specifications of the part R105-002 in the Rolling Center 100 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R105-002 trong chuỗi Rolling Center 100.

Products like this...

Part Number
R102-021
R103-001
R103-002
R103-017
R103-021
R105-022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)

11,954,421 VND

1 Piece(s) 7 Day(s) or more MT2Yes102A, with Carbide31231069431.522.5-1233500

8,350,780 VND

1 Piece(s) 7 Day(s) or more MT3N/A103A35261485.54.53725.5-1483000

8,350,780 VND

1 Piece(s) 7 Day(s) or more MT3N/A103B3526-85.54.53727.5-1503000

7,184,789 VND

1 Piece(s) 7 Day(s) or more MT3N/A103-17A35261285.54.5374020162.53000

12,341,680 VND

1 Piece(s) 7 Day(s) or more MT3Yes103A, with Carbide35261485.54.53725.5-1483000

22,754,595 VND

1 Piece(s) 7 Day(s) or more MT5Yes105B, with Carbide6342-1386.36245-2452500