(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Back-up Screw with Coolant Seal Pad

Back-up Screw with Coolant Seal Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      904,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a coolant type adjustment thread part.
Comes with a coolant seal pad.

 
Part Number
M18-CP9
M18-CP15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngD
(mm)
H
(mm)
L
(mm)
C
(mm)

904,405 VND

1 Piece(s) 11 Day(s) or more 9255025

904,405 VND

1 Piece(s) 11 Day(s) or more 1524306

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Attachments/Accessories Details Type Back-up Screw with Coolant Seal Pad d(mm) M18P=1.5
h(mm) 4