(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
GP Multi-Disc【5 Pieces Per Package】

GP Multi-Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,541,921VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· The small pads are well cushioned, enabling high performance on uneven surfaces without deep scraping.
· Can be used until the end, making it friendly on the wallet.
· Can be used for polishing on side faces.
· With its soft touch, this product will not leave you tired.
· A professional polishing agent, hand planted and crimped one by one.
· Sticks well to workpieces.
[Applications]
· For removing welding beads, removing painting, grinding before plating, and polishing stainless steel, alloy, wood, plastic, and others.
· Ideal for grinding and polishing stainless steel, etc.
· Tool used: disc grinder.

 
Part Number
GP100MZ-40
GP100MZ-60
GP100MZ-80
GP100MZ-100
GP100MZ-120
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

1,550,685 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 403×18115-0936560 g/box

1,549,588 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 604×18115-0944550 g/box

1,546,850 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 804×18115-0952525 g/box

1,544,113 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 1004×18115-0961500 g/box

1,541,921 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 1204×18115-0979480 g/box

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Multi-blade disc work material Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Zirconia Max. Rotational Speed(rpm) 13600
Blade length(mm) 30 Pcs./Box. 5 (sheet) Features The small pads are well cushioned, enabling high performance on uneven surfaces without deep scraping. Can be used until the end, making it friendly on the wallet. Can be used for polishing on side faces. With its soft touch, this product will not leave you tired. A professional polishing agent, hand planted and crimped one by one. Sticks well to workpieces.
Application For removing welding beads, removing painting, grinding before plating, and polishing stainless steel, alloy, wood, plastic, and others. Especially optimal for grinding and polishing stainless steel. Maximum operating rotation speed 71.2m/s(4270m/min)