(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Comb type oil stone
The taper in the thickness direction makes it suitable for sharpening tool bits and blades.
[Product Type]Oil stone
Part Number |
---|
KUSI-1-180 |
KUSI-1-320 |
KUSI-2-180 |
KUSI-2-320 |
KUSI-3-180 |
KUSI-3-320 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Particle Size (#) | Total Length L (mm) | Width W (mm) | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|---|
1,413,993 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) or more | 180 | 100 | 25 | 2-6 | ||
1,444,578 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 11 Day(s) or more | 320 | 100 | 25 | 2-6 | ||
1,856,228 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 11 Day(s) or more | 180 | 115 | 45 | 3-9 | ||
1,856,228 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 4 Day(s) or more | 320 | 115 | 45 | 3-9 | ||
1,840,431 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) or more | 180 | 115 | 45 | 5-13 | ||
1,846,456 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 10 Day(s) or more | 320 | 115 | 45 | 5-13 |
Loading...Tải…
Product Type | Oilstone | Number of Pieces Per Pack(Pieces) | 5 |