Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng.
Xem chi tiết.
Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức.
Xem chi tiết.
Tora Tape 3 Type
(i)
Caution
thận trọng
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of T900-F
-
- Product Type
- Adhesive Tape
-
- Color
- Multicolor
-
- Width(mm)
- 900
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.175
-
- Details Type
- For Hazard Warning
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 14.0N/20mm
-
- Tensile Strength
- 90N/20mm
-
- Trusco Code
- 125-0973
-
- Mass(g)
- 4400
-
- Base Materials
- Soft PVC film
-
- Adhesive
- Acrylic
-
- Cutting Method
- Cutter Required
-
- Release-Paper
- Available
-
- Internal capacity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Internal capacity |
|
5,636,999 VND
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Multicolor
-
- Width(mm)
- 900
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.175
-
- Details Type
- For Hazard Warning
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 14.0N/20mm
-
- Tensile Strength
- 90N/20mm
-
- Trusco Code
- 125-0973
-
- Mass(g)
- 4400
-
- Base Materials
- Soft PVC film
-
- Adhesive
- Acrylic
-
- Cutting Method
- Cutter Required
-
- Release-Paper
- Available
-
- Internal capacity
- 1 Roll
Product Description
Yellow and black indoor indication tape to be used for danger warnings in factories, construction sites, etc.
[Features]
· Just paste on for a yellow/black striped hazard indication.
· Paint is not necessary. Just by wrapping or applying, an attractive yellow and black pattern can be created.
· Soft film that fits nicely even to uneven surfaces.
· A box cutter or a pair of scissors is required to cut this product.
[Applications]
· Posters and danger warnings for hazardous or restricted areas in factories, construction sites, etc.
Specifications of T900-F
-
- Product Type
- Adhesive Tape
-
- Color
- Multicolor
-
- Width(mm)
- 900
-
- Length(m)
- 10
-
- Thickness(mm)
- 0.175
-
- Details Type
- For Hazard Warning
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 14.0N/20mm
-
- Tensile Strength
- 90N/20mm
-
- Trusco Code
- 125-0973
-
- Mass(g)
- 4400
-
- Base Materials
- Soft PVC film
-
- Adhesive
- Acrylic
-
- Cutting Method
- Cutter Required
-
- Release-Paper
- Available
-
- Internal capacity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Internal capacity |
|
5,636,999 VND
|
1 Piece(s)
|
|
12 Day(s)
|
1 Roll |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogs.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy