(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex wrench _Cr-V【1-9 Pieces Per Package】

Hex wrench _Cr-V【1-9 Pieces Per Package】

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    518,041 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRR-9S
TRR-12S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code

518,041 VND

1 Piece(s) Same day 1.5 ~ 10 1.5、2、2.5、3、4、5、6、8、10 9 385 366-9327

675,538 VND

1 Piece(s) 9 Day(s) 1.5 ~ 10 1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10 12 501 366-9319

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • Features
    Holder can be rotated to easily take out and put back different sizes of hex wrenches.
  • Accessory
    Holder
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC50~58

Product Description

[Features]
· Holder can be rotated to easily take out and put back different sizes of hex wrenches.

Part Number
TRR-9S
TRR-12S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Set Content
(mm)
Set Content
(piece)
Mass
(g/Set)
Trusco Code

518,041 VND

1 Piece(s) Same day 1.5 ~ 10 1.5、2、2.5、3、4、5、6、8、10 9 385 366-9327

675,538 VND

1 Piece(s) 9 Day(s) 1.5 ~ 10 1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10 12 501 366-9319

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●With high quality steel and excellent heat treatment maintains the high quality of hardness HRC 50 to 58.
●The top of the holder rotates, making it easy to take out the hexagonal wrench.

Specification

●SPQ(set):6

Materials

●Chrome Vanadium Steel(Cr-V)

Accessories

●Holder