(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin Type Offset Wrench

Thin Type Offset Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    126,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOR-20
TOR-25
TOR-30
TOR-40
TOR-50
TOR-60
TOR-2030
TOR-4060
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Set Content
(mm)
Set Content
(piece)
Head Width
(mm)
Mass
(g/Set)
Trusco Code Mass
(g)

126,000 VND

1 Piece(s) 9 Day(s) 2 Single Item 105 - - 10 - 336-1951 40

126,000 VND

1 Piece(s) 9 Day(s) 2.5 Single Item 105 - - 10 - 336-1977 40

126,000 VND

1 Piece(s) 9 Day(s) 3 Single Item 105 - - 10 - 336-1985 40

126,000 VND

1 Piece(s) 9 Day(s) 4 Single Item 105 - - 10 - 336-1993 40

126,000 VND

1 Piece(s) 9 Day(s) 5 Single Item 105 - - 10 - 336-2019 40

126,000 VND

1 Piece(s) 9 Day(s) 6 Single Item 105 - - 10 - 336-2027 40

316,000 VND

1 Piece(s) 9 Day(s) 2 ~ 3 Set Product - 2、2.5、3 3 - 120 336-1969 -

316,000 VND

1 Piece(s) 9 Day(s) 4 ~ 6 Set Product - 4 and 5 and 6 3 - 120 336-2001 -

Basic Specifications

  • Type
    Other
  • Tip Type
    Standard Type
  • Features
    An iron plate thickness of 3 mm widely increases JIS certification. Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.

Product Description

[Features]
· An iron plate thickness of 3 mm widely increases JIS certification torque.
· Commercially-available bits can be used with the hex holes on the rear of the handle, and deep screw tightening can be achieved by installing long bits.
[Applications]
· For tightening screws in narrow places and deep places.
· Can be used for a wide range of applications, such as in-factory work, maintenance of machinery and vehicles, etc.

Part Number
TOR-20
TOR-25
TOR-30
TOR-40
TOR-50
TOR-60
TOR-2030
TOR-4060
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Single Product/Set Classification Overall length (L dimension)
(mm)
Set Content
(mm)
Set Content
(piece)
Head Width
(mm)
Mass
(g/Set)
Trusco Code Mass
(g)

126,000 VND

1 Piece(s) 9 Day(s) 2 Single Item 105 - - 10 - 336-1951 40

126,000 VND

1 Piece(s) 9 Day(s) 2.5 Single Item 105 - - 10 - 336-1977 40

126,000 VND

1 Piece(s) 9 Day(s) 3 Single Item 105 - - 10 - 336-1985 40

126,000 VND

1 Piece(s) 9 Day(s) 4 Single Item 105 - - 10 - 336-1993 40

126,000 VND

1 Piece(s) 9 Day(s) 5 Single Item 105 - - 10 - 336-2019 40

126,000 VND

1 Piece(s) 9 Day(s) 6 Single Item 105 - - 10 - 336-2027 40

316,000 VND

1 Piece(s) 9 Day(s) 2 ~ 3 Set Product - 2、2.5、3 3 - 120 336-1969 -

316,000 VND

1 Piece(s) 9 Day(s) 4 ~ 6 Set Product - 4 and 5 and 6 3 - 120 336-2001 -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1