(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· For finishing, chamfering.
· Special high-hardness stainless steel shank realizes firm operability and suppleness.
· Capable of precision machining thanks to the shank, which bends less.
· Machining time is significantly shortened as work can be done with high loads.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material/abrasive | Details Type | blade diameter (mm) | Body (mm) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|
430,725 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.6 | 9 | 299-5506 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.6 | 9 | 299-5298 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.7 | 9 | 299-5514 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.8 | 9 | 299-5522 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.8 | 9 | 299-5310 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.9 | 9 | 299-5531 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.9 | 9 | 299-5328 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 1 | 9 | 299-5549 | 2.2g | ||
430,725 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 1 | 9 | 299-5336 | 2.2g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.5 | 6 | 299-5077 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.5 | 6 | 299-5166 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.6 | 6 | 299-5085 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.6 | 6 | 299-5174 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.7 | 6 | 299-5093 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.7 | 6 | 299-5182 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.8 | 6 | 299-5107 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.8 | 6 | 299-5191 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 0.9 | 6 | 299-5115 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 0.9 | 6 | 299-5204 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | Diamond | Diamond | 1 | 6 | 299-5123 | 2.3g | ||
426,738 VND | 1 Piece(s) | 9 Day(s) | CBN | Borazon (CBN) | 1 | 6 | 299-5212 | 2.3g |
Loading...Tải…
Classification | Internal Grindstone | Type | Single Item | Particle Size(#) | 325 |
---|---|---|---|---|---|
Shape | Cylinder Type | Shaft Diameter(mm) | 3 | Blade Length(mm) | 3 |
Overall Length(mm) | 50 | Max. Rotational Speed(rpm) | 80000 | Features | For finishing, chamfering. |