(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Cartridge Unit, P24 Type

SEC-Cartridge Unit, P24 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,086,407VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
P24 Type cartridge unit with a minimum machining diameter of 24 and 38.

 
Part Number
MSSP04L
MSSP04R
MSTP04L
MSTP04R
MSYP04L
MSYP04R
MTFP22L
MTFP22R
MTJP22L
MTJP22R
MTUP22L
MTUP22R
MTWP22L
MTWP22R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Hand
(mm)
Rake Angle Shape Sketch

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure L

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Right-handPositiveFigure L

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure J

2,086,407 VND

1 Piece(s) 11 Day(s) or more 24Right-handPositiveFigure J

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure N

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Right-handPositiveFigure N

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure C

2,086,407 VND

1 Piece(s) 9 Day(s) or more 24Right-handPositiveFigure C

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure B

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Right-handPositiveFigure B

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handPositiveFigure D

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Right-handPositiveFigure D

2,086,407 VND

1 Piece(s) 7 Day(s) or more 24Left-handNegativeFigure H

2,086,407 VND

1 Piece(s) 7 Day(s) or more 38Right-handPositiveFigure H

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Classification Accessories Clamp Mechanism Screw-on type Tip Relief Angle(°) 11