(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Cartridge Unit, N38 Type

SEC-Cartridge Unit, N38 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,086,407VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
N38 Type cartridge unit with a minimum machining diameter of 24 and 38.

 
Part Number
MCFN4L
MCFN4R
MCGN4L
MCGN4R
MCLN4L
MCLN4R
MDJN4L
MDJN4R
MSKN4L
MSKN4R
MSRN4L
MSRN4R
MSSN4L
MSSN4R
MSTN4L
MSTN4R
MSYN4L
MSYN4R
MTFN3L
MTFN3R
MTGN3L
MTGN3R
MTJN3R
MTUN3L
MTUN3R
MTWN3R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Hand
(mm)
Rake Angle Shape Sketch Max

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure Q-

2,086,407 VND

1 Piece(s) 10 Day(s) or more 38Right-handNegativeFigure Q-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure R-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure R-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure P-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure P-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure S-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure S-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure M-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure M-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure I-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure I-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure L-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure L-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure J-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure J-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure N-

2,086,407 VND

1 Piece(s) 8 Day(s) or more 38Right-handNegativeFigure N-

2,086,407 VND

1 Piece(s) 10 Day(s) or more 38Left-handNegativeFigure C-

2,086,407 VND

1 Piece(s) 8 Day(s) or more 38Right-handNegativeFigure C-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure AG15

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure AG15

2,086,407 VND

1 Piece(s) 6 Day(s) or more 24Right-handPositiveFigure B-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Left-handNegativeFigure D-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure D-

2,086,407 VND

1 Piece(s) 6 Day(s) or more 38Right-handNegativeFigure H-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Classification Accessories Clamp Mechanism Pin Lock Type Tip Relief Angle(°) 0