(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-70 Type Tool Bit, PSKN Type

SEC-70 Type Tool Bit, PSKN Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,771,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sumitomo Electric Industries Hardmetal, outer diameter turning holder SEC-70 type tool bit PSKN type.

 
Part Number
PSKNL1616H09
PSKNL2020K12
PSKNL2525M12
PSKNL3232P19
PSKNR1616H09
PSKNR2020K12
PSKNR2525M12
PSKNR3232P19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Suitable Tip

1,771,263 VND

1 Piece(s) 6 Day(s) or more Left Handed1616100201620SN□□0903

1,851,721 VND

1 Piece(s) 6 Day(s) or more Left Handed2020125252026SN□□1204

2,065,752 VND

1 Piece(s) 6 Day(s) or more Left Handed2525150322526SN□□1204

2,547,125 VND

1 Piece(s) 6 Day(s) or more Left Handed3232170403236SN□□1906

1,771,263 VND

1 Piece(s) 6 Day(s) or more Right Handed1616100201620SN□□0903

1,851,721 VND

1 Piece(s) 6 Day(s) or more Right Handed2020125252026SN□□1204

2,065,752 VND

1 Piece(s) 6 Day(s) or more Right Handed2525150322526SN□□1204

2,547,125 VND

1 Piece(s) 6 Day(s) or more Right Handed3232170403236SN□□1906

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape S (Square) Use End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative