(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Type Carbide Bit 41 Type

JIS Type Carbide Bit 41 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      402,684VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A JIS type carbide tool bit.
Shape: type 41: Bent turning tool bit (right)
Details of insert tool grade: A40, G2, and many others.

 
Part Number
411A40
411G10E
411ST10P
411ST20E
412A40
412G10E
412H2
412ST10P
412ST20E
412U2
413A40
413G2
413G10E
413H1
413H2
413ST10P
413ST20E
413ST30E
413U2
414A40
414G2
414G10E
414H1
414ST10P
414ST20E
414ST30E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip

402,684 VND

1 Piece(s) 6 Day(s) or more 131001313930.5A4002-1

402,684 VND

1 Piece(s) 6 Day(s) or more 131001313930.5G10E02-1

402,684 VND

1 Piece(s) 6 Day(s) or more 131001313930.5ST10P02-1

402,684 VND

1 Piece(s) 6 Day(s) or more 131001313930.5ST20E02-1

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5A4002-2

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5G10E02-2

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5H202-2

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5ST10P02-2

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5ST20E02-2

514,618 VND

1 Piece(s) 6 Day(s) or more 1612016161140.5U202-2

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5A4002-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5G202-3

661,961 VND

1 Piece(s) 10 Day(s) or more 1914019191350.5G10E02-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5H102-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5H202-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5ST10P02-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5ST20E02-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5ST0E02-3

661,961 VND

1 Piece(s) 6 Day(s) or more 1914019191350.5U202-3

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561A4002-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561G202-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561G10E02-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561H102-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561ST10P02-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561ST20E02-4

915,139 VND

1 Piece(s) 6 Day(s) or more 2516025221561ST30E02-4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

JIS Specification Type 41 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Right-hand