(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-30 Type Bit ETFN Type

SEC-30 Type Bit ETFN Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,268,644VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: flange; compatible insert shape: T (triangle); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

 
Part Number
ETFNR1212F11
ETFNR1616H1604
ETFNR2020K1604W
ETFNR2525M22W
ETFNR2525M1604W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Accessories (Spanner) Suitable Tip

1,268,644 VND

1 Piece(s) 6 Day(s) or more 1212801211.5-P221US-KY25TN□□1103

1,298,152 VND

1 Piece(s) 6 Day(s) or more 16161001615.5-P332US-KY40TN□□1604

1,372,315 VND

1 Piece(s) 6 Day(s) or more 20201252019.5-P333WS EST32-KY40TN□□1604

1,510,216 VND

1 Piece(s) 6 Day(s) or more 25251502524.530P434WEST43KY40TN□□2204

1,510,216 VND

1 Piece(s) 6 Day(s) or more 25251502524.5-P334WS EST32-KY40TN□□1604

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Pin Lock
Preferred Hand Right Handed Applicable Chip Clearance Angle Negative