(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Grooved Bit (for outer diameter L type lateral groove) GNDLS Type

SEC-Grooved Bit (for outer diameter L type lateral groove) GNDLS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,958,367VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Its outstanding cutting chip handling performance and chattering resistance ensure machining.
For outer diameter deep grooving and parting-off.

 
Part Number
GNDLSL2020K216
GNDLSL2020K316
GNDLSL2525M218
GNDLSL2525M318
GNDLSL2525M423
GNDLSL2525M523
GNDLSL2525M623
GNDLSR2020K216
GNDLSR2020K316
GNDLSR2525M218
GNDLSR2525M318
GNDLSR2525M423
GNDLSR2525M523
GNDLSR2525M623
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
Sizes W
(mm)
Application Tip

5,958,367 VND

1 Piece(s) 9 Day(s) 216Left Handed202012538202GCM□20□□-□□

5,958,367 VND

1 Piece(s) 9 Day(s) 316Left Handed202012538203GCM□30□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 218Left Handed252515045252GCM□20□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 318Left Handed252515045253GCM□30□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 423Left Handed252515050254GCM□40□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 523Left Handed252515050255GCMN50□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 623Left Handed252515050256.0GCMN60□□-□□

5,958,367 VND

1 Piece(s) 9 Day(s) 216Right Handed202012538202GCM□20□□-□□

5,958,367 VND

1 Piece(s) 9 Day(s) 316Right Handed202012538203GCM□30□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 218Right Handed252515045252GCM□20□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 318Right Handed252515045253GCM□30□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 423Right Handed252515050254GCM□40□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 523Right Handed252515050255GCMN50□□-□□

6,487,267 VND

1 Piece(s) 9 Day(s) 623Right Handed252515050256.0GCMN60□□-□□

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Outer Diameter Grooving / Side-Feed No. of Corners Used by Tip 2 Corner L2 Dimensions(mm) 25