(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Boring Bit, S-SCLC Type

SEC-Boring Bit, S-SCLC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,759,188VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

 
Part Number
S08HSCLCL060210
S08HSCLCR060210
S10KSCLCL060212
S10KSCLCR060212
S12MSCLCL060214
S12MSCLCR060214
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)

2,759,188 VND

1 Piece(s) 6 Day(s) or more 10Left Handed5.5875.519-13

2,759,188 VND

1 Piece(s) 8 Day(s) or more 10Right Handed5.5875.519-13

2,759,188 VND

1 Piece(s) 6 Day(s) or more 12Left Handed6.0109621-12

2,759,188 VND

1 Piece(s) 8 Day(s) or more 12Right Handed6.0109621-12

2,843,974 VND

1 Piece(s) 6 Day(s) or more 14Left Handed7.01211725-10

2,843,974 VND

1 Piece(s) 8 Day(s) or more 14Right Handed7.01211725-10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Processing Applications For Inner Diameter Finishing - Medium Cutting, End Surface Machining
Suitable Tip CC□□0602□□ Holder Material Steel