(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Boring Bit, B-SDUC Type

SEC-Boring Bit, B-SDUC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,112,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

 
Part Number
B10MSDUCL070213
B10MSDUCR070213
B12MSDUCL070216
B12MSDUCR070216
B16RSDUCL070220
B16RSDUCR070220
B20SSDUCL11T325
B20SSDUCR11T325
B25SSDUCL11T332
B25SSDUCR11T332
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Angle
(°)
Suitable Tip

5,112,938 VND

1 Piece(s) 6 Day(s) or more 13Left Handed15010972.5-8DC□□0702○○

5,112,938 VND

1 Piece(s) 8 Day(s) or more 13Right Handed15010972.5-8DC□□0702○○

5,388,542 VND

1 Piece(s) 6 Day(s) or more 16Left Handed150121193.5-8DC□□0702○○

5,388,542 VND

1 Piece(s) 6 Day(s) or more 16Right Handed150121193.5-8DC□□0702○○

6,130,765 VND

1 Piece(s) 6 Day(s) or more 20Left Handed2001615114-6DC□□0702○○

6,130,765 VND

1 Piece(s) 6 Day(s) or more 20Right Handed2001615114-6DC□□0702○○

6,872,988 VND

1 Piece(s) 6 Day(s) or more 25Left Handed2502018134.5-6DC□□11T3○○

6,872,988 VND

1 Piece(s) 10 Day(s) or more 25Right Handed2502018134.5-6DC□□11T3○○

9,777,946 VND

1 Piece(s) 6 Day(s) or more 32Left Handed2502522177-6DC□□11T3○○

9,777,946 VND

1 Piece(s) 6 Day(s) or more 32Right Handed2502522177-6DC□□11T3○○

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape D (55° Diamond) Use Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Holder Material Steel with Anti-Vibration Mechanism