(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Outer Diameter Bit, SVVC Type

SEC-Outer Diameter Bit, SVVC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,886,466VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

 
Part Number
SVVCN2020K16
SVVCN2525M16
SVVCN3225P16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

2,886,466 VND

1 Piece(s) 10 Day(s) or more 20201251020

3,352,888 VND

1 Piece(s) 10 Day(s) or more 252515012.525

3,458,920 VND

1 Piece(s) 6 Day(s) or more 322517012.532

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Positive Suitable Tip VC□□1604