(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Outer Diameter Bit, CSDP Type

SEC-Outer Diameter Bit, CSDP Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,310,593VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: chamfering; compatible insert shape: S (square); compatible insert relief angle: positive 11° (P); clamp method: clamp-on (C)

 
Part Number
CSDPR1919L12
CSDPR2525N12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Dimensions b2
(mm)

3,310,593 VND

1 Piece(s) 6 Day(s) or more 191914010.5196

3,777,015 VND

1 Piece(s) 6 Day(s) or more 252516012.5252

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape S (Square) Use Major Diameter / Chamfer Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive Size L2(mm) 35
Accessories (Floor Plate) SSPD422 Accessories (Spanner) LH040 Accessories (Clamp Plate) DCR1
Suitable Tip SP□□1203