(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip W (Hexagonal) WNMG-N-SE

Blade Tip Replacement Tip W (Hexagonal) WNMG-N-SE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      160,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WNMG□□: Hexagonal insert.

 
Part Number
WNMG080404NSEAC810P
WNMG080404NSEAC820P
WNMG080404NSEAC830P
WNMG080404NSET1000A
WNMG080404NSET1500A
WNMG080404NSET1500Z
WNMG080404NSEWAC810P
WNMG080404NSEWAC820P
WNMG080404NSEWT1500A
WNMG080404NSEWT1500Z
WNMG080408NSEAC810P
WNMG080408NSEAC820P
WNMG080408NSEAC830P
WNMG080408NSET1000A
WNMG080408NSET1500A
WNMG080408NSET1500Z
WNMG080408NSEWAC810P
WNMG080408NSEWAC820P
WNMG080408NSEWT1500A
WNMG080408NSEWT1500Z
WNMG080412NSEAC810P
WNMG080412NSEAC820P
WNMG080412NSEAC830P
WNMG080412NSEWAC810P
WNMG080412NSEWAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Specification Details Material

176,710 VND

10 Piece(s) 6 Day(s) or more Steel0.4AC810P0.4StandardCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.4AC820P0.4StandardCarbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.4AC830P0.4StandardCarbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4StandardCermet

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4StandardCermet

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4StandardCoated cermet

176,710 VND

10 Piece(s) 6 Day(s) or more Steel0.4AC810P0.4Wiper bladeCarbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4AC820P0.4Wiper bladeCarbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Wiper bladeCermet

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Wiper bladeCoated cermet

176,710 VND

10 Piece(s) 10 Day(s) or more Steel0.8AC810P0.8StandardCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.8AC820P0.8StandardCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8AC830P0.8StandardCarbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8StandardCermet

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8StandardCermet

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8StandardCoated cermet

176,710 VND

10 Piece(s) 8 Day(s) or more Steel0.8AC810P0.8Wiper bladeCarbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.8AC820P0.8Wiper bladeCarbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Wiper bladeCermet

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Wiper bladeCoated cermet

176,710 VND

10 Piece(s) 6 Day(s) or more Steel1.2AC810P1.2StandardCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron1.2AC820P1.2StandardCarbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel1.2AC830P1.2StandardCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel1.2AC810P1.2Wiper bladeCarbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron1.2AC820P1.2Wiper bladeCarbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Breaker Rake Angle(°) 5 Cutting Edge Length(mm) 8.7