(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hexagon-Shape With Hole, Negative, WNMG-EF, For Finish Cutting

Hexagon-Shape With Hole, Negative, WNMG-EF, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      151,520VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for finishing with excellent chip control.

Part Number
WNMG060404NEFAC6020M
WNMG060404NEFAC8015P
WNMG060404NEFAC8035P
WNMG060408NEFAC6020M
WNMG060408NEFAC8015P
WNMG060408NEFAC8035P
WNMG080404NEFAC510U
WNMG080404NEFAC520U
WNMG080404NEFAC6020M
WNMG080404NEFAC630M
WNMG080404NEFAC8015P
WNMG080404NEFAC8035P
WNMG080404NEFEH510
WNMG080404NEFEH520
WNMG080408NEFAC510U
WNMG080408NEFAC520U
WNMG080408NEFAC6020M
WNMG080408NEFAC630M
WNMG080408NEFAC8015P
WNMG080408NEFAC8035P
WNMG080408NEFEH510
WNMG080408NEFEH520
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

151,520 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M9.525-206.5Carbide coating

158,737 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-206.5Coating

158,737 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-206.5Coating

151,520 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M9.525-206.5Coating

158,737 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-206.5Coating

158,737 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-206.5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U12.70.4-8.7Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U12.70.4-8.7Carbide Coating

166,970 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M12.7-208.7Carbide coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.70.4-8.7Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P12.7-208.7Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P12.7-208.7Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH51012.70.4-8.7Carbide alloy

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH52012.70.4-8.7-

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U12.70.8-8.7Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U12.70.8-8.7Carbide Coating

166,970 VND

10 Piece(s) 10 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M12.7-208.7Carbide coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M12.70.8-8.7Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-208.7Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-208.7Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH51012.70.8-8.7Carbide alloy

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH52012.70.8-8.7-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76