(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/3 to 6:00 (ICT) 24/3/2025. We apologize for the inconvenience.
  • Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng. Xem chi tiết.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Triangle-Shape With Hole, Positive 11°, TPMT-MU, For Light To Medium Cutting

Triangle-Shape With Hole, Positive 11°, TPMT-MU, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      146,499VND/Unit
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
・ A chip breaker with low resistance and stable lifespan.

Part Number
TPMT110304NMUAC420K
TPMT110304NMUAC6020M
TPMT110304NMUAC630M
TPMT110304NMUAC8015P
TPMT110304NMUAC810P
TPMT110304NMUAC820P
TPMT110308NMUAC420K
TPMT110308NMUAC6020M
TPMT110308NMUAC630M
TPMT110308NMUAC8015P
TPMT110308NMUAC810P
TPMT110308NMUAC820P
TPMT160404NMUAC420K
TPMT160404NMUAC6020M
TPMT160404NMUAC630M
TPMT160404NMUAC8015P
TPMT160404NMUAC810P
TPMT160404NMUAC820P
TPMT160408NMUAC420K
TPMT160408NMUAC6020M
TPMT160408NMUAC630M
TPMT160408NMUAC8015P
TPMT160408NMUAC810P
TPMT160408NMUAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterCast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K3.186.350.4-Light to Medium Cutting11Carbide Coating

146,499 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-8Light to medium cutting11Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.4-Light to Medium Cutting11Carbide Coating

153,716 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-8Light to medium cutting11Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.4-Light to Medium Cutting11Carbide Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.186.350.4-Light to Medium Cutting11Carbide Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterCast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K3.186.350.8-Light to Medium Cutting11Carbide Coating

146,499 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-8Light to medium cutting11Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.8-Light to Medium Cutting11Carbide Coating

153,716 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.186.35-8Light to medium cutting11Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.186.350.8-Light to Medium Cutting11Carbide Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.186.350.8-Light to Medium Cutting11Carbide Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterCast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K4.769.5250.4-Light to Medium Cutting16.5Carbide Coating

250,400 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-8Light to medium cutting16.5Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.4-Light to Medium Cutting16.5Carbide Coating

257,617 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-8Light to medium cutting16.5Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.4-Light to Medium Cutting16.5Carbide Coating

234,686 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.4-Light to Medium Cutting16.5Carbide Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterCast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC420K4.769.5250.8-Light to Medium Cutting16.5Carbide Coating

250,400 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-8Light to medium cutting16.5Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.8-Light to Medium Cutting16.5Carbide Coating

384,518 VND

1 Piece(s) 9 Day(s) -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-8Light to medium cutting16.5Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.8-Light to Medium Cutting16.5Carbide Coating

262,766 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.8-Light to Medium Cutting16.5Carbide Coating
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code T
Close

Comparison list