(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert T (Triangle) TPGT-R-W

Replacement Blade Insert T (Triangle) TPGT-R-W
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      204,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangle-shaped insert.

Part Number
TPGT080202RWAC1030U
TPGT080202RWAC530U
TPGT080202RWG10E
TPGT080202RWT1000A
TPGT080202RWT1500A
TPGT080202RWT1500Z
TPGT080204RWAC1030U
TPGT080204RWAC530U
TPGT080204RWT1000A
TPGT080204RWT1500A
TPGT080204RWT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Material

246,924 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Finishing to light cuttingCoating

259,180 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Finishing - Light CuttingCarbide Coating

204,596 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideG10E0.2Finishing - Light CuttingCarbide alloy

204,596 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Finishing - Light CuttingCermet

204,596 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Finishing - Light CuttingCermet

259,180 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Finishing - Light CuttingCoated cermet

246,924 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Finishing to light cuttingCoating

259,180 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4Finishing - Light CuttingCarbide Coating

204,596 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4Finishing - Light CuttingCermet

204,596 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.4Finishing - Light CuttingCermet

259,180 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.4Finishing - Light CuttingCoated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand Right Handed Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Dimension S(mm) 2.38 Dimension φd(mm) 4.76 Cutting Edge Length(mm) 8.2