(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip T (Triangle) TNMG-N-FL

Blade Tip Replacement Tip T (Triangle) TNMG-N-FL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A TNMG□□ triangle-shaped insert.

Part Number
TNMG160404NFLAC630M
TNMG160404NFLAC820P
TNMG160404NFLT1000A
TNMG160404NFLT1500A
TNMG160404NFLT1500Z
TNMG160408NFLAC630M
TNMG160408NFLAC820P
TNMG160408NFLT1000A
TNMG160408NFLT1500A
TNMG160408NFLT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

156,982 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.4AC630M0.4Carbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Steel / Cast Iron0.4AC820P0.4Carbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

160,773 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

176,710 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

176,710 VND

10 Piece(s) 10 Day(s) or more Steel / Stainless Steel0.8AC630M0.8Carbide Coating

156,982 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.8AC820P0.8Carbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

160,773 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Machining Application ② Detailed Cutting
Cutting Edge Length(mm) 16.5