(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip S (Square) SNGG--C

Blade Tip Replacement Tip S (Square) SNGG--C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      278,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert.

 
Part Number
SNGG090300CG10E
SNGG090300CST10P
SNGG090300CST20E
SNGG120400CG10E
SNGG120400CH1
SNGG120400CST20E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

278,305 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalG10E3.189.5259.525

278,305 VND

10 Piece(s) 6 Day(s) or more SteelST10P3.189.5259.525

278,305 VND

10 Piece(s) 6 Day(s) or more SteelST20E3.189.5259.525

404,601 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalG10E4.7612.712.7

404,601 VND

10 Piece(s) 6 Day(s) or more Cast IronH14.7612.712.7

404,601 VND

10 Piece(s) 6 Day(s) or more SteelST20E4.7612.712.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Machining Application ② For chamfering
Material Carbide alloy