(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert S (Square) SCGT-T-L-FX

Replacement Blade Insert S (Square) SCGT-T-L-FX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,386VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A square-shaped insert.

Part Number
SCGT09T302LFXAC1030U
SCGT09T302LFXAC530U
SCGT09T304LFXAC1030U
SCGT09T304LFXAC530U
SCGT120404LFXAC1030U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

374,386 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.979.5250.29.525Coating

390,658 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.29.525Carbide Coating

374,386 VND

10 Piece(s) 6 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U3.979.5250.49.525Coating

390,658 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.979.5250.49.525Carbide Coating

471,335 VND

10 Piece(s) 6 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U4.7612.70.412.7Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T