(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip LNMX-PNSN-G

Blade Tip Replacement Tip LNMX-PNSN-G
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      301,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for cutting edge replacement tool.
[Specifications]Relief angle: N (0°)
Shape: L (rectangle)

 
Part Number
LNMX160608PNSNGACK200
LNMX160608PNSNGACK300
LNMX160608PNSNHACK100
LNMX160608PNSNHACK200
LNMX160608PNSNHACK300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial type model Compatible Machining Thickness
(mm)
Fig Application

301,013 VND

10 Piece(s) 6 Day(s) or more ACK200High Speed and Light Cutting/General Cutting6.355General Purpose

301,013 VND

10 Piece(s) 6 Day(s) or more ACK300Rough cutting6.355General Purpose

301,013 VND

10 Piece(s) 6 Day(s) or more ACK100High Speed and Light Cutting/General Cutting6.29-Useful for unstable operations like heavy interrupted turning

301,013 VND

10 Piece(s) 6 Day(s) or more ACK200High Speed and Light Cutting/General Cutting6.29-Useful for unstable operations like heavy interrupted turning

301,013 VND

10 Piece(s) 6 Day(s) or more ACK300Rough cutting6.29-Useful for unstable operations like heavy interrupted turning

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (initial letter of model number) L (Rectangular) Clearance angle N(0°) Work material Cast Iron
Material type Coating Corner R 0.8 Applicable Cutter PWC (F) 4000 Type/GRV16000 Type/GSV16000 Type