(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Blade Replacement Insert D (55° Rhombic) DNGG-L-UM

Blade Replacement Insert D (55° Rhombic) DNGG-L-UM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      297,826VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
DNGG110404LUMG10E
DNGG110404LUMT1000A
DNGG110404LUMT1500A
DNGG110408LUMG10E
DNGG110408LUMT1000A
DNGG110408LUMT1500A
DNGG150402NSUAC510U
DNGG150402NSUAC520U
DNGG150402NSUT1000A
DNGG150402NSUT1500Z
DNGG150404LUMG10E
DNGG150404LUMST10P
DNGG150404LUMT1000A
DNGG150404LUMT1500A
DNGG150404NSUAC510U
DNGG150404NSUAC520U
DNGG150404NSUT1000A
DNGG150404NSUT1500Z
DNGG150408LUMG10E
DNGG150408LUMT1000A
DNGG150408LUMT1500A
DNGG150408NSUAC510U
DNGG150408NSUAC520U
DNGG150408NSUT1000A
DNGG150408NSUT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Breaker Application Preferred Hand Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material

297,826 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4G10E9.5250.4-11.6Carbide alloy

297,826 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4T1000A9.5250.4-11.6Cermet

297,826 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4T1500A9.5250.4-11.6Cermet

297,826 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8G10E9.5250.8-11.6Carbide alloy

297,826 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8T1000A9.5250.8-11.6Cermet

297,826 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8T1500A9.5250.8-11.6Cermet

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.2AC510U12.70.2For Light Cutting15.5Carbide Coating

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.2AC520U12.70.2For Light Cutting15.5Carbide Coating

406,193 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.2T1000A12.70.2For Light Cutting15.5Cermet

420,538 VND

1 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.2T1500Z12.70.2For Light Cutting15.5Coated cermet

406,193 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4G10E12.70.4-15.5Carbide alloy

406,193 VND

10 Piece(s) 6 Day(s) or more SteelMedium CuttingLeft Handed0.4ST10P12.70.4-15.5Carbide alloy

406,193 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4T1000A12.70.4-15.5Cermet

406,193 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.4T1500A12.70.4-15.5Cermet

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.4AC510U12.70.4For Light Cutting15.5Carbide Coating

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.4AC520U12.70.4For Light Cutting15.5Carbide Coating

406,193 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.4T1000A12.70.4For Light Cutting15.5Cermet

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.4T1500Z12.70.4For Light Cutting15.5Coated cermet

406,193 VND

10 Piece(s) 6 Day(s) or more Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8G10E12.70.8-15.5Carbide alloy

406,193 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8T1000A12.70.8-15.5Cermet

406,193 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalMedium CuttingLeft Handed0.8T1500A12.70.8-15.5Cermet

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.8AC510U12.70.8For Light Cutting15.5Carbide Coating

376,521 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred Hand0.8AC520U12.70.8For Light Cutting15.5Carbide Coating

406,193 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.8T1000A12.70.8For Light Cutting15.5Cermet

420,538 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinishNo Preferred Hand0.8T1500Z12.70.8For Light Cutting15.5Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Dimension S(mm) 4.76