(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Replacement Insert D (55° Rhombic) DCMT-T-N-LU

Blade Replacement Insert D (55° Rhombic) DCMT-T-N-LU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,295VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
DCMT11T302NLUAC530U
DCMT11T302NLUAC820P
DCMT11T302NLUT1000A
DCMT11T302NLUT1500A
DCMT11T302NLUT1500Z
DCMT11T304NLUAC530U
DCMT11T304NLUAC630M
DCMT11T304NLUAC810P
DCMT11T304NLUAC820P
DCMT11T304NLUT1000A
DCMT11T304NLUT1500A
DCMT11T304NLUT1500Z
DCMT11T308NLUAC530U
DCMT11T308NLUAC630M
DCMT11T308NLUAC810P
DCMT11T308NLUAC820P
DCMT11T308NLUT1000A
DCMT11T308NLUT1500A
DCMT11T308NLUT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U0.2Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.2AC820P0.2Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet

180,295 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A0.2Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z0.2Coated cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4AC530U0.4Carbide Coating

201,637 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.4AC630M0.4Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel0.4AC810P0.4Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.4AC820P0.4Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet

180,295 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z0.4Coated cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8AC530U0.8Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8AC630M0.8Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel0.8AC810P0.8Carbide Coating

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.8AC820P0.8Carbide Coating

180,295 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet

180,295 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

225,713 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z0.8Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 7
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 11.6