(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Replacement Insert D (55° Rhombic) DCGT-L-SD

Blade Replacement Insert D (55° Rhombic) DCGT-L-SD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,358VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
DCGT070202LSDT1000A
DCGT070202LSDT1500A
DCGT070202LSDT1500Z
DCGT070204LSDT1000A
DCGT070204LSDT1500A
DCGT070204LSDT1500Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Detail Nose Radius
(mm)
Material

264,358 VND

10 Piece(s) 6 Day(s) or more 0.2T1000A0.2Cermet

264,358 VND

1 Piece(s) 9 Day(s) 0.2T1500A0.2Cermet

330,895 VND

10 Piece(s) 6 Day(s) or more 0.2T1500Z0.2Coated cermet

264,358 VND

10 Piece(s) 6 Day(s) or more 0.4T1000A0.4Cermet

264,358 VND

1 Piece(s) 9 Day(s) 0.4T1500A0.4Cermet

330,895 VND

10 Piece(s) 6 Day(s) or more 0.4T1500Z0.4Coated cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Preferred Hand Left Handed Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Machining Application ② For Light Cutting
Cutting Edge Length(mm) 7.7