(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
80° Diamond-Shape With Hole, Negative, CNMG-SE, For Finish Cutting

80° Diamond-Shape With Hole, Negative, CNMG-SE, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for finishing made to reduce rake surface tool damage.
· Also effective for high-efficiency machining.

Part Number
CNMG120404NSEAC8015P
CNMG120404NSEAC8035P
CNMG120404NSEAC810P
CNMG120404NSEAC820P
CNMG120404NSEAC830P
CNMG120404NSET1000A
CNMG120404NSET1500A
CNMG120404NSET1500Z
CNMG120408NSEAC8015P
CNMG120408NSEAC8035P
CNMG120408NSEAC810P
CNMG120408NSEAC820P
CNMG120408NSEAC830P
CNMG120408NSET1000A
CNMG120408NSET1500A
CNMG120408NSET1500Z
CNMG120412NSEAC8015P
CNMG120412NSEAC8035P
CNMG120412NSEAC810P
CNMG120412NSEAC820P
CNMG120412NSEAC830P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P-5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.4-Carbide Coating

156,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.4-Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.4-Carbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.4-Cermet

160,773 VND

1 Piece(s) 9 Day(s) Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.4-Cermet

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.4-Coated cermet

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-5Coating

174,187 VND

10 Piece(s) 10 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-5Coating

156,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Carbide Coating

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1000A0.8-Cermet

160,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A0.8-Cermet

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z0.8-Coated cermet

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P-5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P1.2-Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P1.2-Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P1.2-Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.9