(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip C (80°Diamond) CCET-T-L-FY

Blade Tip Replacement Tip C (80°Diamond) CCET-T-L-FY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      232,885VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
CCET09T3003LFYACZ150
CCET09T301LFYACZ150
CCET09T301LFYT1000A
CCET09T302LFYACZ150
CCET09T302LFYT1000A
CCET09T304LFYACZ150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Machining Application ② Material

390,658 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.03For Detailed Cutting to Finish CuttingCarbide Coating

390,658 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.1-Carbide Coating

232,885 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1-Cermet

390,658 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1500.2-Carbide Coating

232,885 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2-Cermet

390,658 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1500.4-Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 9.7