(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tip (Small Diameter Round Tip Tool TRGT Type)

Tip (Small Diameter Round Tip Tool TRGT Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,142,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for cutting tools.

 
Part Number
RTGN0508M0BNX20
RTGN0608M0BNX20
RTGN0711M0BNX20
RTGN0811M0BNX20
RTGN0914M0BNX20
RTGN1014M0BNX20
RTGN1214M0BNX20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension S
(mm)
Dimension φd
(mm)

5,142,053 VND

1 Piece(s) 6 Day(s) or more 7.505.00

5,738,506 VND

1 Piece(s) 6 Day(s) or more 7.506.00

6,488,795 VND

1 Piece(s) 6 Day(s) or more 117.00

7,296,919 VND

1 Piece(s) 6 Day(s) or more 118

8,105,043 VND

1 Piece(s) 6 Day(s) or more 14.009.00

9,721,488 VND

1 Piece(s) 6 Day(s) or more 14.0010

11,279,900 VND

1 Piece(s) 6 Day(s) or more 14.0012

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape R (Round) Use Others Work Material High-Hardness Material
Material Type BNX20 Material CBN Applicable Casing SUMIBORON Small-Diameter Round Cutting Tip, TRGT Type
Dimension S1(mm) 0.80