(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert (For Wide Tool Bits)

Insert (For Wide Tool Bits)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      720,853VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for cutting tools.

Part Number
KGVR400AC1030U
KGVR400AC530U
KGVR500AC1030U
KGVR500AC530U
KGVR600AC1030U
KGVR600AC530U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Material Type Sizes W
(mm)
Material Applicable Casing

720,853 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyAC1030U4Carbide coatingSGW type

748,033 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U4Carbide CoatingSGW Type

720,853 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyAC1030U5Carbide coatingSGW type

748,033 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U5Carbide CoatingSGW Type

720,853 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyAC1030U6Carbide coatingSGW type

748,033 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U6Carbide CoatingSGW Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Others Use Outer Diameter / Inner Diameter Preferred Hand Right Handed