(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tip (Threading Tool STI Type)

Tip (Threading Tool STI Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      281,505VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for a variety of threading tool bits.

 
Part Number
TMI100RT1500A
TMI1020RT1500A
TMI125RT1500A
TMI150RT1500A
TMI1530RT1500A
TMI175RT1500A
TMI200RT1500A
TMI250RT1500A
TMI300RAC225
TMI300RT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Outer Diameter / Inner Diameter (For Tapping) Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Material Type Detail Nose Radius
(mm)
Material Size E1
(mm)

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---1T1500A0.06Cermet0.8

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers--24 to 121.00~2.00T1500A0.06Cermet1.0

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---1.25T1500A0.07Cermet0.8

281,505 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---1.5T1500A0.09Cermet1.0

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers--16 to 81.50~3.00T1500A0.09Cermet1.5

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---1.75T1500A0.11Cermet1.2

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---2T1500A0.12Cermet1.4

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthers---2.5T1500A0.16Cermet1.4

399,421 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.2Minor DiameterISO Meter 60°-3AC2250.2Carbide Coating1.8

315,355 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2---3T1500A0.2Cermet1.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Others Use Tapping Preferred Hand Right Handed
Applicable Casing STI type Dimension θ°(°) 60 Size E2(mm) 1.2