(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tip (SEC - Grooving Tool SGIT Type)

Tip (SEC - Grooving Tool SGIT Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      837,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lineups include various cutting edge replaceable tool inserts.

 
Part Number
GITL3050ACZ150
GITL3065ACZ150
GITL3075ACZ150
GITL3100ACZ150
GITL3125ACZ150
GITL3145ACZ150
GITL3150ACZ150
GITL3200ACZ150
GITL5100ACZ150
GITL5145ACZ150
GITL5150ACZ150
GITL5175ACZ150
GITL5200ACZ150
GITL6150ACZ150
GITL6175ACZ150
GITL6200ACZ150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Sizes W
(mm)
Detail Nose Radius
(mm)
Size A
(mm)
Applicable Casing Size E1
(mm)

837,675 VND

10 Piece(s) 6 Day(s) or more Others0.50.051.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more Others0.650.051.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more Others0.750.051.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more Others10.051.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more 0.21.250.21.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more 0.21.450.21.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more Others1.50.051.2SGLT R08/SGIT R105.56

837,675 VND

10 Piece(s) 6 Day(s) or more Others20.11.2SGLT R08/SGIT R105.56

953,216 VND

10 Piece(s) 6 Day(s) or more Others10.052.2SGLT R12/SGIT R147.94

953,216 VND

10 Piece(s) 6 Day(s) or more 0.21.450.22.2SGLT R12/SGIT R147.94

953,216 VND

10 Piece(s) 6 Day(s) or more Others1.50.052.2SGLT R12/SGIT R147.94

953,216 VND

10 Piece(s) 6 Day(s) or more 0.21.750.22.2SGLT R12/SGIT R147.94

953,216 VND

10 Piece(s) 6 Day(s) or more Others20.12.2SGLT R12/SGIT R147.94

934,091 VND

10 Piece(s) 6 Day(s) or more 0.21.50.23.2SGLT R16/SGIT R209.525

934,091 VND

10 Piece(s) 6 Day(s) or more 0.21.750.23.2SGLT R16/SGIT R209.525

934,091 VND

10 Piece(s) 6 Day(s) or more 0.220.23.2SGLT R16/SGIT R209.525

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Right Handed Material Type ACZ150 Material Carbide Coating