(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.
Part Number |
---|
NUWNMA080404BN2000 |
NUWNMA080408BN2000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nose Radius | Detail Nose Radius (mm) |
---|---|---|---|---|---|---|
693,436 VND | 1 Piece(s) | 6 Day(s) or more | 0.4 | 0.4 | ||
693,436 VND | 1 Piece(s) | 6 Day(s) or more | 0.8 | 0.8 |
Loading...Tải…
Shape | W (Hexagonal) | Use | Outer Diameter / Inner Diameter | Work Material | High-Hardness Material |
---|---|---|---|---|---|
Rake Angle | Negative | Clearance Angle(°) | 0 | Corner Height Tolerance | ±0.08~±0.2 |
Inscribed Circle Tolerance | ±0.05~±0.15 | Thickness Tolerance | ±0.13 | Slot Code | A |
Hole Availability | Available | Hole Shape | Cylinder State | Breaker Availability | NA |
Material Type | BN2000 | Dimension S(mm) | 4.76 | Dimension φd(mm) | 12.7 |
Machining Application ② | Standard Blade Tip | Cutting Edge Length(mm) | 8.7 | Material | CBN |
No. of Insert Types | 1 Corner Type | Type Code | One Use Chip |