(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Boron Chip V (35° Rhombus) NU-VCGWHS

Sumi Boron Chip V (35° Rhombus) NU-VCGWHS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      768,386VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

 
Part Number
NUVCGW080204HSBN2000
NUVCGW080208HSBN2000
NUVCGW110302HSBN2000
NUVCGW110304HSBN2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

768,386 VND

1 Piece(s) 6 Day(s) or more 0.42.384.760.42.8

768,386 VND

1 Piece(s) 6 Day(s) or more 0.82.384.760.82

768,386 VND

1 Piece(s) 6 Day(s) or more 0.23.186.350.23.3

768,386 VND

1 Piece(s) 6 Day(s) or more 0.43.186.350.42.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code W
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA
Material Type BN2000 Machining Application ② Reinforced cutting edge type Material CBN
No. of Insert Types 1 Corner Type Type Code One Use Chip