(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Boron Chip T (Triangle) NU-TPGN

Sumi Boron Chip T (Triangle) NU-TPGN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      662,748VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

 
Part Number
NUTPGN110302BN2000
NUTPGN110302LTBN2000
NUTPGN110304BN2000
NUTPGN110304BN350
NUTPGN110304BN500
NUTPGN110304BN7000
NUTPGN110304BNX20
NUTPGN110304HSBN2000
NUTPGN110304LTBN2000
NUTPGN110308BN1000
NUTPGN110308BN2000
NUTPGN110308BN350
NUTPGN110308BN500
NUTPGN110308BN7000
NUTPGN110308BNX20
NUTPGN110308HSBN2000
NUTPGN110308LTBN2000
NUTPGN160302BN2000
NUTPGN160304BN1000
NUTPGN160304BN2000
NUTPGN160304BN350
NUTPGN160304BN7000
NUTPGN160304BNX20
NUTPGN160304HSBN2000
NUTPGN160304LTBN2000
NUTPGN160308BN2000
NUTPGN160308BN350
NUTPGN160308BN500
NUTPGN160308BN7000
NUTPGN160308BNX20
NUTPGN160308HSBN2000
NUTPGN160308LTBN2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.2BN20006.350.2Standard Blade Tip2.4

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.2BN20006.350.2Sharpness-Focused Type2.4

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20006.350.4Standard Blade Tip2.3

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN3506.350.4Standard Blade Tip2.3

662,748 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN5006.350.4Standard Blade Tip2.3

662,748 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70006.350.4Standard Blade Tip2.3

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BNX206.350.4Standard Blade Tip2.3

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20006.350.4Reinforced cutting edge type2.3

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20006.350.4Sharpness-Focused Type2.3

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN10006.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20006.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN3506.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5006.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70006.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX206.350.8Standard Blade Tip2

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20006.350.8Reinforced cutting edge type2

662,748 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20006.350.8Sharpness-Focused Type2

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.2BN20009.5250.2Standard Blade Tip2.4

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN10009.5250.4Standard Blade Tip2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20009.5250.4Standard Blade Tip2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN3509.5250.4Standard Blade Tip2.3

733,764 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70009.5250.4Standard Blade Tip2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BNX209.5250.4Standard Blade Tip2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20009.5250.4Reinforced cutting edge type2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20009.5250.4Sharpness-Focused Type2.3

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20009.5250.8Standard Blade Tip2

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN3509.5250.8Standard Blade Tip2

733,764 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5009.5250.8Standard Blade Tip2

733,764 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70009.5250.8Standard Blade Tip2

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX209.5250.8Standard Blade Tip2

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20009.5250.8Reinforced cutting edge type2

733,764 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20009.5250.8Sharpness-Focused Type2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Dimension S(mm) 3.18
Material CBN No. of Insert Types 1 Corner Type Type Code One Use Chip