(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Work Material | Nose Radius | Material Type | Detail Nose Radius (mm) | Machining Application ② | Cutting Edge Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.2 | BN1000 | 0.2 | Standard Blade Tip | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.2 | BN2000 | 0.2 | Standard Blade Tip | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.2 | BN2000 | 0.2 | Reinforced cutting edge type | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.2 | BN2000 | 0.2 | Sharpness-Focused Type | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.4 | BN1000 | 0.4 | Standard Blade Tip | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.4 | BN2000 | 0.4 | Standard Blade Tip | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | BN7000 | 0.4 | Standard Blade Tip | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.4 | BN2000 | 0.4 | Reinforced cutting edge type | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.4 | BN2000 | 0.4 | Sharpness-Focused Type | 2.5 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.8 | BN2000 | 0.8 | Standard Blade Tip | 2.4 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.8 | BN2000 | 0.8 | Reinforced cutting edge type | 2.4 | ||
768,386 VND | 1 Piece(s) | 6 Day(s) or more | High-Hardness Material | 0.8 | BN2000 | 0.8 | Sharpness-Focused Type | 2.4 |
Loading...Tải…
Shape | C (80° Diamond) | Use | Outer Diameter / Inner Diameter | Rake Angle | Positive |
---|---|---|---|---|---|
Clearance Angle(°) | 7 | Corner Height Tolerance | ±0.025 | Inscribed Circle Tolerance | ±0.025 |
Thickness Tolerance | ±0.13 | Slot Code | W | Hole Availability | Available |
Hole Shape | Cylindrical bore / one side chamfering (40° to 60°) | Breaker Availability | NA | Dimension S(mm) | 3.97 |
Dimension φd(mm) | 9.525 | Material | CBN | No. of Insert Types | 1 Corner Type |
Type Code | One Use Chip |